Ever since its introduction on the market, the MZM 100 has proven successful in many fields of application. The practice however has revealed that the users prefer variable latching forces depending upon the size and weight of the safety guard.
In order to enable a smooth and individual adaptation of the latching force, the Schmersal Group now has implemented an innovative idea. Through a small “target”, the user or the service staff can adjust the latching force of the fitted device in eight steps from approximately 30 to 170 N upon the start-up of the machine.
In this way, the latching force can be smoothly adjusted to the individual requirements. As one target is suitable for all components of this type, the service staff only needs one target in its bunch of keys or in its toolbox to individually set all MZM 100 “R” in the area concerned.