The present catalogue shows the great variety of SCHMERSAL elevator technology suitable for new for personnel and service elevators as well as the modernisation and retrofitting of existing elevator systems. All devices comply to the relevant guidelines and directives. The Schmersal safety components defined in the elevator directive comply to the latest approvals.

Our product program is continuously complemented and extended.

Catalogue Lift switchgears - Emergency call system SafeLine
(09.04.2009)

Lift switchgear from Schmersal: one source, a comprehensive range more

 
Emergency call system Safeline
(19.09.2007)

The European Directives EN 81-28 (“Safety rules for the construction and the installation of lifts – Part 28: Remote alarm on passenger and goods passenger lifts”) and EN 81-80 (“Rules for the improvement of safety of existing passenger and goods passenger lifts”, also known as SNEL or Safety Norm for Existing Lifts) require that “any lifting appliance serving specific levels, having a car moving along guides which are rigid and inclined at an angle of more than 15 degrees to the horizontal and intended for the transport of persons, persons and goods or goods alone if the car is accessible, that is to say a person may enter it without difficulty, and fitted with controls situated inside the car or within reach of a person inside” - in other words any lift, both new and existing – “must be fitted with two-way means of communication allowing permanent contact with a rescue service”. more

 
Catalogue Lift switchgears - Ultrasonic position system USP
(18.12.2006)

more

 
Catalogue Lift switchgears - Magnetic reed switches BN
(18.12.2006)

more

 
Catalogue Lift switchgears - Door locks AV
(18.12.2006)

more

 
Catalogue Lift switchgears - Position switches
(15.12.2006)

more

 
Catalogue Lift switchgears - Floor, adjustment and unified switches
(15.12.2006)

more

 
Catalogue Lift switchgears - Door contacts with positive break
(29.10.2006)

more

 
Instruction manual - Elevator positioning system USP 30/100
(01.09.2005)

Edition C - 09/2005 more

 
Instruction manual - Parallel interface USP-PI
(01.07.2004)

This instruction manual is to be followed by all persons working with the USP or installing it. more