slc440com
slc440com
slc440com

You are here

Content

The right solution for every application

The new safety light barriers and safety light grids in the SLC/SLG 240 COM range from Schmersal offer all sorts of practical functions and are therefore suitable for a wide range of applications. For applications with a small safety clearance to the risk area, a 14 mm resolution has been added to the new range. 

The built-in beam concealer for fixed and stationary objects in the protection area enables safe yet seamless processing of production. This means that parts of the protected area are concealed without triggering a stop signal, so moving objects such as workpieces can be fed in or a transport belt can be positioned with a fixed position in the protected area. The sensor pairs can also be connected in series, so that machines can be secured with shut-off devices from various sides.

For the first time, this product range comes with a user-friendly optical setup guide which displays signal values while the safety system is operating. A time-saving solution as the user no longer needs to switch to set-up mode for optimum configuration of the sensors. If, for example, the sensors on the light grids get dirty and the signal strength is weakened as a result, an optical warning is triggered so that corrective measures can be taken promptly. This means malfunctions can be corrected early and unplanned system downtime avoided.

As with all compact (28 x 32 mm) CSS product ranges (CSS = contactless safety systems) from Schmersal, all functions on the SLC/SLG 240 COM can be configured without tools as standard. It is also standard that status messages about functions and operating modes are displayed on the receiver. The status messages are now also displayed in seven colours. In conjunction with an SD Gateway, the diagnostic and status information can now be forwarded to a higher-level controller and even into the cloud using the new Smart Safety Solution from Schmersal.

According to EN ISO 61496 for Type 2 BWS systems, the SLC/SLG 240 COM safety light curtains and safety light grids achieve Performance Level PL c.

 

 

 

 

Context Column