Extension of AS-i safety program
Safety sensor RSS260-AS - Small size with high switching distance
Solenoid interlock AZM300-A - Enhanced protection against tampering through RFID
Safety light curtains and safety light grids SLC440-AS

You are here

Content

Safety solutions with system: Extension of AS-i safety program

The field bus standard AS-i can have not only non-secure but also secure switches, sensors and solenoid interlocks simply and cost effectively wired to it. Connection to the AS-i safety network provides many advantages to users of safety switchgear: fast installation and commissioning, comprehensive diagnosis functions and a high level of flexibility when adapting the safety function to the application.

Now Schmersal is expanding its AS-i Safety Program: The safety sensor RSS260, solenoid interlock AZM300 as well as safety light curtains and light grids SLC/SLG440 are now also available with integrated AS-i safety-at-work interlock.

NEW: Solenoid interlock AZM201-AS

  • Dimensions: 40 mm x 244 mm x 50 mm
  • Thermoplastic enclosure
  • High holding force 2000
  • Integrated AS-Interface
  • I-variants with coding level HIGH to ISO 14119
  • Interlock with protection against incorrect locking.
  • Solenoid interlock with integrated AS-i Safety Interface
  • Universal repeatedly teachable or individual coding because of the RFID technology
  • Download Datasheet
  • Download Operation Manual EC

 

NEW: Safety switch AZ201-AS

  • Dimensions: 40 mm x 244 mm x 50 mm
  • Thermoplastic enclosure
  • Integrated AS-Interface
  • I-variants with coding level HIGH to ISO 14119
  • Interlock with protection against incorrect locking.
  • Solenoid interlock with integrated AS-i Safety Interface
  • Universal repeatedly teachable or individual coding because of the RFID technology
  • Download Datasheet
  • Download Operation Manual EC

The advantages of the new safety products with AS interface:

Safety sensor RSS260-AS

  • Enhanced protection against tampering to ISO 14119 through RFID technology
  • Can be exchanged with magnetic safety sensor BNS 260-AS
  • Small size with high switching distance of 10 mm
  • Suitable for applications up to Cat. 4 / PL e / SIL 3

Solenoid interlock AZM300-AS

  • Enhanced protection against tampering to ISO 14119 through RFID technology
  • Hygiene-compliant design, protection class IP69, resistant to many cleaning agents
  • The solenoid interlock is available in two versions:
    - AZM300 Z-AS − authorised operation when door is locked
    - AZM300 B-AS − authorised operation when door is closed
  • Suitable for applications up to Cat. 4 / PL e / SIL 3

Safety light curtain SLC440-AS

  • Protection field heights 170 mm – 1770 mm
  • Resolution 14 mm and 30 mm
  • Suitable for applications up to Cat. 4 / PL e / SIL 3

Safety light grids SLG440-AS

  • Protection field heights 500 mm / 800 mm / 900 mm
  • 2-, 3-, 4-beam
  • Programmable blanking functions (Blanking)
  • Suitable for applications up to Cat. 4 / PL e / SIL 3

Context Column