Content

Innovations

Ergonomic operation, more compact design, higher safety level, combination of productivity with safety and integration of functions. These are only a few of the many characteristics on which our designers lay value when they write the specifications for new products and product families in co-operation with the product managers.

Here you see the results: New features from the Schmersal Group. Always up-to-date.

Context Column

Schmersal System Engineering Tool

The new web-based design tool from Schmersal gives the electrical designer a simple tool for designing wiring installation for safety switchgear on machinery and systems. The user can choose between different Schmersal installation systems – safety field box, SD interface and IO parallel wiring.

More

Solenoid interlock AZM40

With dimensions of 119.5 x 40 x 20 mm, the AZM40 is the smallest electronic solenoid interlock in the world. This makes it especially suitable for small safety doors and flaps.

More

Solenoid interlock AZM150

The AZM150 is characterised by its slimline design and its 1400 Newton interlocking force. The AZM150 solenoid interlock can be combined with three different actuators for different installation situations: a straight actuator for sliding doors, an angled actuator for large revolving doors and a movable actuator for smaller revolving doors.

More

Safety light grids with Bluetooth interface

The first safety light grid from Schmersal with a built-in Bluetooth interface: The SLC440/COM with Bluetooth BLE is an active optoelectronic protective device that makes all status and diagnostic data on the operating status of the device available on smartphones or tablets via a Bluetooth interface on a real-time basis.

More

Position switches HDS

The modular series unites a range of functions into a single platform for the first time, making it suitable for an extremely wide range of applications.

More

New safety light grids for the food industry

Eminently suitable for use in hygiene-sensitive sectors, such as the food industry, pharmaceuticals and meat and milk processing.

More

Safety controller with integrated OPC UA server

A new Industry 4.0-compliant solution presented by the Schmersal Group: the PROTECT PSC1 safety controller with integrated OPC UA server.  The connection from the PSC1 to the industrial machine-to-machine communication protocol will, in future, allow extensive information from Schmersal products to be included in manufacturer-neutral data exchange.

More