The first safety light grid with a built-in Bluetooth interface!

You are here

Content

Safety light grids with Bluetooth interface

The first safety light grid from Schmersal with a built-in Bluetooth interface: The SLC440/COM with Bluetooth BLE is an active optoelectronic protective device that makes all status and diagnostic data on the operating status of the device available on smartphones or tablets via a Bluetooth interface on a real-time basis. The Bluetooth interface also supports easy start-up using a smartphone or tablet with the integrated setup aid. There is also the excellent option of saving the data, which can then be used, for example, to document a repeat test or for predictive maintenance purposes.

The transmission of data to smartphones / tablets (Android, IOS) is facilitated by an app developed by Schmersal. BLE stands for Bluetooth Low Energy, a radio system for near-field data transmission with secure transmission.

 

Uniquely wide range 

This innovative technology for optoelectronic safety systems is unique with respect to the range over which the data can be communicated. Until now only diagnostic tools based on NFC technology have been available on the market. While NFC tools only offer a range of a few centimetres, the Bluetooth BLE interface can achieve a range of 100 times more at up to 5 metres. This means the BLE interface is perfect when the opto-electronic safety system is in a relatively inaccessible position. Bluetooth BLE also offers a greater range of applications because not all smartphones or tablets are equipped with NFC, but most have Bluetooth. As Bluetooth is an international industrial standard, the 440/COM range of light grids with Bluetooth BLE interface can be used all over the world. 

 

Increased efficiency: Status data can be accessed in real-time

The SLC440/COM with Bluetooth BLE enable significantly improved efficiency in production processes. As the status data of the light grids can be accessed easily and in real-time, errors can be resolved more quickly to achieve increased machine availability. This status information and diagnostic data enables processes to be reactivated more quickly, particularly in the event of a system shutdown if a hazard is detected.

It also represents an economical innovation as, compared to classic Bluetooth, BLE is characterised by considerably lower energy consumption and reduced costs at a similarly high communication range.

Context Column

SLC440/COM BLE

The first safety light grid from Schmersal with a built-in Bluetooth interface: The SLC440/COM with Bluetooth BLE is an active optoelectronic protective device that makes all status and diagnostic data on the operating status of the device available on smartphones or tablets via a Bluetooth interface on a real-time basis.

More

Industry 4.0 compliant: The new Smart Safety Solution

The Schmersal Group is showcasing its first ‘Safety to Cloud’ solution at SPS IPC Drives.

More

More functions in one device: The new safety evaluations in the SRB-E-302FWS-TS basic model combine the functions of safe downtime monitoring and safety time relay in a single component.

More