FOR SAFETY AT WORK
“We make people’s lives better by contributing to a safer working environment whatever the application or industry” – our group’s key guiding principle. Our new SPM100 protective mask complies with the FFP2 standard and reliably protects medical staff and employees at other workplaces from solid and liquid aerosols.
Schmersal has developed this mask in record time, utilising many years of experience in safety technology.
The SPM100 masks satisfy the requirements of EN 149:2001+A1:2009 FFP2, ensuring that people can work safely and stay healthy.

Philip Schmersal
Managing Director

New SPM100 respiratory protection mask
- Approval in accordance with EN 149:2001+A1:2009
- Performance level: FFP2 NR, Category III
- No exhalation valve
- Changeable filter/easy filter change
- Medical-grade PP material/biocompatible
- Maximum wearing comfort
- Low breathing resistance
Maximum wearing comfort
The mask seal, made from a medical-grade, biocompatible silicone profile, ensures maximum wearing comfort. The silicone profile can be removed easily for regular disinfection and then quickly reinserted into the mask.
Medical grade material
The mask body of the SPM100 is made from medical-grade, biocompatible polypropylene (PP). All reusable parts of the mask are made from resistant materials that are suitable for cleaning and disinfection.
No exhalation valve
The filter caps are also easy to remove, making it easier to carry out filter changes. The SPM100 is a respiratory protection mask without exhalation valve for personal protection – it protects the wearer and ensures that the exhaled air is filtered.
Changeable filter
The mask is reusable and offers easy filter changes. The mask is also made from biocompatible plastics and skin-compatible components.