Nach oben
Presse Schmersal Gruppe
Pressemitteilungen, Fachbeiträge, Fotos, ...
SICHERHEITSSCHALTER UND -SYSTEME FÜR IHRE BRANCHE
UNSERE NEUHEITEN
Sicherheit für Mensch und Maschine

Schmersal SFB port extender: Extension module with additional digital inputs and outputs

SPS 2025. Maximum flexibility for decentralised automation.

Wuppertal, 25. November 2025. With the new SFB port extender, Schmersal presents a powerful extension for the Safety Field Box (SFB) that significantly simplifies the connection of additional switching devices in the field. Up to four PCB modules can be connected per SFB – each of which enables the connection of additional digital I/O components. The result: maximum flexibility for customised applications in automation technology.

Non SFB-capable devices can also be integrated
A particular advantage of the SFB port extender is the possibility of connecting a large number of non-safe switching devices to the SFB. These can be easily connected and analysed via the three supported fieldbus protocols - ideal for heterogeneous system landscapes. Power is supplied directly via the SFB connection, which reduces the installation effort and simplifies system integration.

Technical features at a glance:

  • Installation module for customised control panels, e.g. with illuminated buttons, EMERGENCY STOP or other digital I/O devices
  • Up to 4 port extenders can be connected per SFB
  • 8 digital inputs (24 VDC) for electromechanical or electronic switches
  • 8 digital outputs (24 VDC / 300 mA) for LED indicator lights, lamps and other loads (total current max. 800 mA)
  • 2-channel safety input for the connection of safety switches with contacts

With the SFB port extender, Schmersal offers a future-proof solution for expanding decentralised control systems – compact, powerful and versatile.

Cookies / Datenschutz
Wir respektieren Ihre Privatsphäre
Diese Webseite verwendet Cookies. Weitere Informationen zu den eingesetzten Cookies erhalten Sie in unserer Datenschutzerklärung. Mit einem Klick auf die Schaltfläche „Alle Akzeptieren“ stimmen Sie dem Einsatz all dieser Cookies zu. Über die Schaltfläche „Ausgewählte akzeptieren“ willigen Sie nur in den Einsatz der Cookies zu den von Ihnen ausgewählten Zwecken ein.
Ihre Auswahl: