To Top
AZM40 SMALL. STRONG. FLEXIBLE.

THE NEW AZM40
MODELLED ON THE ANT

Ants have great flexibility and are extremely strong, in spite of their size. The ant now shares these characteristics with our new compact AZM40 solenoid interlock.

Schmersal is pleased to introduce the new, space-saving RFID-based solenoid interlock: with dimensions of just 119.5 x 40 x 20 mm, the AZM40 is our smallest electronic solenoid interlock. It is ideal for smaller safety doors and flaps, and is also an efficient safety solution, as space requirements are an important cost factor in production environments.

Additional benefit: the AZM40 is very flexible in use. Thanks to the 180 degree angle flexibility, the actuator can approach continuously so that the interlock can also be used on flaps that do not close at a 90 degree angle or that open upwards at a 45 degree angle. This ensures that the interlock can be easily installed even in confined and difficult-to-access locations.

AMAZINGLY SMALL
AND FANTASTICALLY EFFICIENT

It doesn't get much smaller: with dimensions of just 119.5 x 40 x 20 mm, the AZM40 is extremely compact. And thanks to the unique clamping principle, incredibly efficient. This allows optimal positioning of the RFID sensors to ensure seamless processes.

PRETTY STRONG
AND AMAZINGLY RELIABLE 

The AZM40 has a high clamping force of 2,000 Newtons. In addition, the interlock is manipulation-safe. Thanks to integrated RFID technology, the coding level is "high" in accordance with ISO 14119.

EXTREMELY FLEXIBLE
AND very ENERGY-EFFICIENT

The 180° angular flexibility of the actuator ensures maximum installation flexibility. In addition, the AZM40 operates to the bistable active principle, which ensures fail-safe operation in every machine switching condition and low energy consumption.

Want to learn more?
Get in touch with us! 

You can find your personal contact, that will happily answer all your questions, here

Cookies / Privacy Policy
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our data protection declaration. By clicking on the "Accept all" button, you consent to the use of all of these cookies. By clicking the "Accept selected" button, you only consent to the use of cookies for the purposes you have selected.
Your choice: