To Top
The new BDF20 control panel from Schmersal
As a stand-alone solution or system module
New Doorhandle System DHS
Ergonomic Design. Particularly suitable for profile systems.
new versionof SD Gateway
Enhanced productivity with high-performance error diagnosissis
EX-SLC/SLG440 Safety light curtains/grids in Ex design
The H series Hygienic command and signalling devices

System family grows
elegant design


Individual combination options – BDF20 and BDF40 – whether as a stand-alone solution or a system component of a locking system

The recently presented BDF40 control panel is getting a compact addition: With the BDF20, Schmersal is introducing another slimline control panel. The new model has two control points and can also be optimally integrated into modern door interlock systems thanks to its minimalist design. In addition, the BDF40-FB control panel is a product from this system family that can be connected to the Safety Fieldbox (SFB) quickly and without errors.

BDF40 and BDF20 - two solutions in a compact design

The BDF40 and BDF20 control panels are available in two versions, either with or without EMERGENCY STOP function, and offer interchangeable, coloured push-button caps for illuminated or non-illuminated push-buttons. The push-button caps can be easily mounted in twelve different colours and therefore offer flexible application options. The M12 connection enables quick and error-free installation, and the optional MS-BDF40 mounting kit - which can be used for both control panels - protects it against tampering.

 

Brochure
Innovations

 
View in webshop

The BDF40 control panel and the BDF20 can be installed independently. However, they can also be seamlessly integrated into the door system with the AZM40 solenoid interlock and the DHS door handle using a connecting piece. Thanks to its compact design and flexible installation, the BDF20 is also suitable for door systems with double acknowledgement: a door interlock system with BDF20 or BDF40 as well as AZM40 and DHS is installed on the outside, while a BDF20 with emergency stop and illuminated pushbutton is installed on the inside.

Control panel BDF40-FB and BDF20-FB
The -FB device variants are designed for connection to the SFB safety field box.
The M12 connector ensures quick and error-free installation of the BDF40-FB and BDF20-FB control panels.

Cookies / Privacy Policy
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our data protection declaration. By clicking on the "Accept all" button, you consent to the use of all of these cookies. By clicking the "Accept selected" button, you only consent to the use of cookies for the purposes you have selected.
Your choice: