To Top
The new BDF20 control panel from Schmersal
As a stand-alone solution or system module
New Doorhandle System DHS
Ergonomic Design. Particularly suitable for profile systems.
new versionof SD Gateway
Enhanced productivity with high-performance error diagnosissis
EX-SLC/SLG440 Safety light curtains/grids in Ex design
The H series Hygienic command and signalling devices

IO-LINK SAFETY
new safety solutions for the Smart Factory

IO-Link Safety is establishing a new standard for functional safety in industrial automation. The technology transfers the principles of proven IO-Link communication to safety-related components and enables standardised, bidirectional communication right down to field level for the first time. Schmersal is one of the pioneers of this development and is presenting the AZM42 solenoid interlock and the RSS362 safety sensor, the first IO-Link safety products that will soon be available for delivery.

"IO-Link Safety marks a turning point in industrial safety technology. The standardised communication path combines functionality and safety on one platform and creates the basis for intelligent, self-monitoring systems. This results in clear advantages for machine builders and operators: lower installation costs, greater transparency, faster diagnostics - and previously unrivalled flexibility," says Volker Heinzer, Strategic Product Manager for Industrial Communication and Industry 4.0 at the Schmersal Group.

Standardisation at an international level

The new interface meets the highest safety requirements in accordance with PL e (EN ISO 13849-1) and SIL 3 (IEC 61508/62061) and has been standardised in the international standard IEC 61139-2. This means that safety components from different manufacturers can work together interoperably - a milestone for Industry 4.0.

 

Brochure
Innovations

Coming soon to the webshop!

New products: AZM42 and RSS362

In addition to its compact design and high safety performance, the AZM42 solenoid interlock now also offers comprehensive diagnostic data in real time, for example on the supply voltage, temperature and RFID signal quality. The RSS362 non-contact safety sensor supplements these functions with intelligent diagnostic options and also supports secure bidirectional communication.

Both devices enable simple integration via standard three-wire cables with M12 connectors, thus reducing installation effort and costs. Thanks to the data storage function and offline configuration, maintenance and series production can be organised more efficiently.

IO-Link Safety as an enabler for smart production

The new products from Schmersal show: IO-Link Safety is not a vision of the future, but already a reality. Machine builders and operators benefit from greater transparency, faster diagnostics and previously unrivalled flexibility in the safety architecture.

With the introduction of the AZM42 and the RSS362, Schmersal is sending a strong signal for the further development of industrial safety technology - and emphasising its leading role in the IO-Link consortium.

Cookies / Privacy Policy
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our data protection declaration. By clicking on the "Accept all" button, you consent to the use of all of these cookies. By clicking the "Accept selected" button, you only consent to the use of cookies for the purposes you have selected.
Your choice: