To Top
CSP THE MODULAR CONTROLLER FOR FLEXIBLE MACHINE DESIGNS

CSP
PROGRAMMABLE MODULAR
COMPACT SAFETY CONTROLLER

Modern machines must be flexible, efficient and safe. There is a need for safety solutions that can be easily integrated, scale with the machine and reliably handle a range of safety functions.

This is where Schmersal’s CSP compact safety controller comes into play. The flexibly programmable controller comprises CSP-C basic modules and CSP-E expansion modules, thereby forming a scalable platform for functional safety. Thanks to its modular design, the CSP can be flexibly adapted to a variety of machine configurations – from compact stand-alone machines to applications with numerous safety functions. Safe signal processing, easy expandability and practical integration within a single system.

20

Safe inputs
per basic module

6

Expansion modules
can be connected

PL e

Category 4
SIL 3

45 mm

Overall width
of basic module

 

Brochure
Innovations

Coming soon to the webshop!

BASIC MODULE

CSP-C

The CSP-C provides a powerful and flexible foundation for modern machine designs – offering high signal density within a minimal installation space.

  1. Integrated display
    Plain-text diagnostics and freely configurable messages displayed directly on the device
     
  2. Status LEDs RUN / ERR
    Operating status at a glance
     
  3. USB interface
    Project planning and diagnostics with SafeCSP
     
  4. Function key
    Operation directly on the device
     
  5. Removable terminals
    Quick wiring and easy replacement of devices

EXPANSION MODULE

CSP-E

The CSP-E expansion modules complement the CSP-C to form a flexibly scalable system that can be adapted to machines of any size.

  1. Address rotary switch
    Unique identification of each module in the system
     
  2. Status LEDs RUN / ERR
    The status of each module can be seen at a glance
     
  3. Removable terminals
    Quick wiring and easy replacement of devices
     
  4. Overall width 22.5 mm
    Maximum signal density in the control cabinet

APPLICATION USAGE
ONE PLATFORM FOR MANY SECTORS

CYBER SECURITY

PROTECTION AGAINST UNAUTHORISED ACCESS
AND TAMPERING

CSP supports machinery manufacturers in implementing the requirements of the Machinery Regulation 2023/1230 regarding protection against tampering, as well as the requirements of the Cyber Resilience Act 2024/2847 for products containing digital elements.

Access to projects and devices is protected by individual passwords.

Permissions are uniquely assigned to the respective roles.

Unauthorised changes to the safety application are prevented.

Cookies / Privacy Policy
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our data protection declaration. By clicking on the "Accept all" button, you consent to the use of all of these cookies. By clicking the "Accept selected" button, you only consent to the use of cookies for the purposes you have selected.
Your choice: