To Top
Press
Press releases, technical articles, photos, …
Schedule
Seminars, congresses and other events
Newsletter Information for your safety
Schmersal Information
Our expertise for you!
OUR INNOVATIONS
Safety for man and machine

Finalist for the GIT Security Award 2027

With the SFB Port Extender, Schmersal is among the finalists for the GIT Security Award 2027. Voting runs until September 1, 2026—and every vote counts. Vote now!

GIT SECURITY AWARD

The SFB Port Extender (SFB) stands for greater flexibility in decentralized automation:

This powerful extension for the SFB significantly simplifies the connection of additional switching devices in the field. Up to four PCB modules can be connected per SFB—each of which enables the connection of additional digital I/O components. The result: maximum flexibility for customized applications in automation technology.

A key advantage of the SFB Port Extender is the ability to connect a larger number of non-safety-related switching devices to the SFB. These can be easily integrated and evaluated via the three supported fieldbus protocols—ideal for heterogeneous system environments. The power supply is provided directly via the SFB connection, which reduces installation effort and simplifies system integration.

Technical features at a glance:
Plug-in module for customer-specific control panels, e.g. with illuminated pushbuttons, emergency stop devices, or other digital I/O devices
Up to 4 port extenders can be connected per SFB
8 digital inputs (24 VDC) for electromechanical or electronic switches
8 digital outputs (24 VDC / 300 mA) for LED indicators, lamps, and other loads (total current max. 800 mA)
2-channel safety input for connecting safety switches with contacts

With the SFB Port Extender, Schmersal offers a future-proof solution for expanding decentralized control systems—compact, powerful, and versatile in use.

If you are convinced by our solution, we appreciate your support.

Note: Employees are not permitted to vote for their own company.

#Schmersal #IndustrialSafety #Automation #Innovation
 

Cookies / Privacy Policy
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our data protection declaration. By clicking on the "Accept all" button, you consent to the use of all of these cookies. By clicking the "Accept selected" button, you only consent to the use of cookies for the purposes you have selected.
Your choice: