To Top
Press
Press releases, technical articles, photos, …
SAFETY SWITCHES AND SYSTEMS FOR YOUR industry
OUR INNOVATIONS
Safety for man and machine

HYGIENIC, SAFE AND HIGH PERFORMING

Schmersal at interpack 2023 – new safety and automation solutions for the packaging industry

Wuppertal, 5 April 2023.  Packaging and process solutions for companies operating in food, beverages, pharmaceuticals and cosmetics will once again be the focal point of this year’s interpack. In Hall 18 / D15, the Schmersal Group will be presenting new products and innovative safety solutions that meet the central requirements of this industry: hygienic design and high plant availability.

New command device series for food-processing machinery 
The H series from Schmersal will be showcased at interpack 2023 as a full range of command and signalling devices for hygiene-sensitive applications, particularly food processing. The new H range not only meets the requirements of the new standards for these applications and the ‘hygienic design’ construction principle but is fully modular as well. A total of 147 different devices are available, including 26 mushroom pushbuttons, 24 selector switches and four potentiometer-rotary switches.

New compact safety light barriers for the packaging and food-processing industries
Schmersal has developed the new SLB440 series safety light barriers for hygiene-sensitive applications in the packaging and food-processing industries. With a diameter of 62 mm and a height of 115 mm, the light barriers in the SLB series are extremely compact and achieve protection class IP69. The sealing caps on the SLB440 are made from stainless steel (V4A), while the transparent protective tube is made from robust polycarbonate (PC).

AZM300 solenoid interlock with a hygienic design
The AZM300 RFID solenoid interlock has also been designed according to hygienic design principles. The AZM300 with protection class IP69 is an innovative safety interlock that finds particular use in the food-processing and packaging industries. The AZM 300’s features include the patented operating principle with a rotating shaft and star handle. It allows the safety door to be held virtually without play when closed. An RFID sensor is used to identify the actuator reliably, thus providing three different code levels and, consequently, protection against tampering. 

The smallest electronic solenoid interlock in the world: AZM40
With dimensions of 119.5 x 40 x 20 mm, the AZM40 is the smallest electronic solenoid interlock in the world. With these compact dimensions, the AZM40 is particularly suitable for installation on machinery equipped with small flaps or rotating/sliding doors. Due to extensive integrated monitoring functions, the AZM40 can be switched in series with all other electronic safety switchgear from Schmersal. This makes monitoring multiple safety doors in a single system much easier and more cost effective. The AZM40 is especially suited to use on packaging machinery and in complex packaging lines. 

Visit Schmersal at interpack in Düsseldorf between 4 and 10 May 2023: stand D15, hall 18.
 

Cookies / Privacy Policy
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our data protection declaration. By clicking on the "Accept all" button, you consent to the use of all of these cookies. By clicking the "Accept selected" button, you only consent to the use of cookies for the purposes you have selected.
Your choice: